??
CAD model selection
ADS5016-02
HELP_VARIABLE
Company
Zimmer Group
Description
SERIE GPP5000-ZUB - Pressure plate
Bill of material
ADS5016-02
INFORMATION
TECHNISCHE DATEN
SERIE
Pressure plate
ADS5016-02
HUB
Compensating stroke
BAUGROESSE
Suitable for size
GPD5016
GREIFERVERSION
Suitable for gripper version
NC / NO / SC / SO
FEDKRAMIN
Total spring force min.
73 N
FEDKRAMAX
Total spring force max.
159 N
GEWICHT
Weight
0.4740 kg
Classifications
CNS
Object Properties:
Order Number: ADS5016-02
Physical Properties:
Mass: 0.474 kg
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.