??
CAD model selection
ADS5013-01
HELP_VARIABLE
Company
Zimmer Group
Description
SERIE GPP5000-ZUB - Pressure plate
Bill of material
ADS5013-01
INFORMATION
TECHNISCHE DATEN
SERIE
Pressure plate
ADS5013-01
HUB
Compensating stroke
BAUGROESSE
Suitable for size
GPD5013
GREIFERVERSION
Suitable for gripper version
N / S
FEDKRAMIN
Total spring force min.
50 N
FEDKRAMAX
Total spring force max.
124 N
GEWICHT
Weight
0.3510 kg
Classifications
CNS
Object Properties:
Order Number: ADS5013-01
Physical Properties:
Mass: 0.351 kg
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.