??
CAD model selection
HRC-02-101528
HELP_VARIABLE
Company
Zimmer Group
Description
SERIE HRC-02 - 2-jaw parallel gripper
Bill of material
HRC-02-101528
INFORMATION
TECHNISCHE DATEN
SERIE
MRK
HRC-02-101528
HRCUB
Universalbacken
HUB
Hub pro Backe
GEWICHT
Weight
1.900 kg
UNIVERSALBACKEN
HRC-UB-01-088891
Classifications
CNS
Object Properties:
Order Number: HRC-02-101528
Physical Properties:
Mass: 1.9 kg
Simulation enhanced:
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.