??
Choix du modèle CAO
PAE25X15NHDK-A
HELP_VARIABLE
Société / Etablissement
Zimmer Group
Description
Industrial shock absorber PowerStop 2.0 - PowerStop 2.0
Nomenclature
PAE25X15NHDK-A
INFORMATION
Technical data
ARTICLE
Industrial shock absorber PowerStop 2.0
PAE25X15NHDK-A
STROKE
Stroke
mm
Entrez la valeur pour STROKE
Stroke
mm
cm
inch
ft
PVM1
Locknut included with the industrial shock absorber
SM1
Locknut position 1
mm
Entrez la valeur pour SM1
Locknut position 1
mm
cm
inch
ft
PVM2
Second locknut optional as accessory
SM2
Distance in between locknut 1 and 2
mm
SERIES
Mini-, Standard-, High-, Adjustable Energy
ADJUSTABLE ENERGY
THREAD
Thread nominal diameter
M25
PITCH
Thread-pitch P
1.5
STROKEVARIANT
Stroke variant: Normal, Long
Normal stroke
VELOCITY
Velocity
Hart (0,1 - 1,2 m/s; Adjustable Energy: 0,1 - 5 m/s
PROTECTION
without protection, felt ring, wiper (NBR), bellow (TPE)
without protection
HEAD
no head, with steel head, with plastic head
with plastic head
WEIGHT
Weight
g
Classifications
CNS
Object Properties:
Order Number: PAE25X15NHDK-A
Certificat REACH: Yes
Certificat RoHS: Yes
Physical Properties:
Mass: 0.34 kg
Accessoires recommandés
    Pas de pièces détachées disponibles
Aperçus & Génération 3D
Aperçu
3D
2D
L'aperçu ne représente plus la configuration actuelle de la pièce.Veuillez actualiser l'aperçu.