??
Selezione modello CAD
TPC-RS84X81H
HELP_VARIABLE
Azienda
Zimmer Group
Descrizione
SERIE TPC-RS - Ammortizzatore strutturale
Lista materiale
TPC-RS84X81H
ARTICLE
order number
TPC-RS84X81H
STELLUNG
extended / retracted
mm
MASSBILD
data sheet
PDF data sheet
EPH
energy absorption per stroke continuous operation
290.0 J
EPS
energy absorption per hour continuous operation
8700 J/h
EPHNOT
energy absorption per stroke emergency stop operation
427.0 J
HUBMAX
stroke max.
56 mm
HRT
shore hardness
55D
W
width extended (HUB=0)
102 mm
WMAX
width retracted (HUB=MAX)
133 mm
H
height extended
84 mm
T
length
81 mm
M
screw thread
M8
E
thread reach
8 mm
MASS
weight with screw
319 g
HRTGRAD
hardness
Hard H
DAEMPFANTEL
damping percentage
up to 60 %
AGEMAX
impact speed
0 .. 10 m/s
SW
screw SW
6.0 mm
MOMENT
screw max.tightening torque
12.0 N/m
BAUWEISE
construction type
Radial
WINKEL
max. impact angle °
15°
LABS
PWIS-free
yes
ROHS
RoHS-compliant
yes
REACH
Reach-compliant
yes
GEWICHT
319.0 g
Classificazioni
CNS
Object Properties:
Order Number: TPC-RS84X81H
Certificazione REACH: Yes
Direttiva RoHS: Yes
Physical Properties:
Mass: 0 .. 10 m/s
Accessori consigliati
    Nessun accessorio disponibile
Preview - Generation
Anteprima
3D
Dimensione
2D