??
CAD model selection
pneumatic clamping and braking element
HELP_VARIABLE
Company
Zimmer Group
Description
UBPS passive pneumatic clamping and braking element with spring-loaded energy storage - opened with pressure
Bill of material
pneumatic clamping and braking element
BESTELLNUM
item number clamping element
UBPS5514KS1L
ADAPTERPLA
item number distance plate
PUBL55-10
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
NTN-SNR
SCHIENTYP
type of guide rail
LGB
GROESSE
size
55
WAGENTYP
type of carriage
LGBCH..BL
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
5200 N
HALTEKRPLUS
fixing powerwith PLUS-connection
7600 N
PLUS
PLUS-connection
PLUS-connection is possible
BDRUCKMIN
min. operating pressure
5.5 bar
BDRUCKMAX
max. operating pressure
6.5 mm
RICHT
installation way
from front
OW
Clamping width
43.00 mm
D
fastening surface/rail base
80 mm
T
thickness of distance plate
10.0 mm
A
width
140 mm
B
max. length with seals
215.0 mm
C
clearance
10.0 mm
X
fastening surface/rail base without adapting plate
70.0 mm
E
casing height
60.0 mm
A1
fixing holes/width
116.0 mm
A2
fixing holes/width
mm
A3
air filter
6.0 mm
B1
length without seals
197.0 mm
B2
distance to fixing holes (middle)
98.5 mm
B3
fixing holes/length
35.0 mm
B4
fixing holes middle/length
47.5 mm
G
air connection / PLUS-connection
G1/8
L1
position of air connection
165.0 mm
L2
PLUS-connection position
32.0 mm
L3
position of air connection / PLUS-connection
13.0 mm
L4
Entlüftung Position
103.5
G1
fastening screw thread
M14
T2
depth of the fastening screw thread
14.0 mm
G2
fastening screw thread
T3
depth of the fastening screw thread
mm
F
Ø airfilter
15.0 mm
W1
SW Luftfilter
13
Classifications
CNS
Object Properties:
Order Number: UBPS5514KS1L-PUBL55-10-NTN-SNRLGB-LGBCH..BL-55