??
Selezione modello CAD
pneumatic clamping and braking element
HELP_VARIABLE
Azienda
Zimmer Group
Descrizione
UBPS passive pneumatic clamping and braking element with spring-loaded energy storage - opened with pressure
Lista materiale
pneumatic clamping and braking element
BESTELLNUM
item number clamping element
UBPS5505AS1LA
ADAPTERPLA
item number distance plate
ENDDVIS
with/without seals
with
VERFUEGBARKEIT
availability
standard
PDF2
assembly instructions
PDF installation instructions
PDF1
data sheet
PDF data sheet
PDF3
description
PDF description
SCHIENHERS
guide rail manufacturer
Bosch Rexroth
SCHIENTYP
type of guide rail
R16..(ball)
GROESSE
size
55
WAGENTYP
type of carriage
R1622 (SNS)
ABDECKBAND
cover strip usable
no
HALTEKRAFT
holding force
7700 N
HALTEKRPLUS
fixing powerwith PLUS-connection
9200 N
PLUS
PLUS-connection
PLUS-connection is possible
BDRUCKMIN
min. operating pressure
5.5 bar
BDRUCKMAX
max. operating pressure
6.5 mm
RICHT
installation way
from front
OW
Klemmbreite
34.60 mm
D
fastening surface/rail base
70 mm
T
thickness of distance plate
mm
A
width
140 mm
B
max. length with seals
221.0 mm
C
clearance
10.0 mm
X
fastening surface/rail base without adapting plate
70.0 mm
E
casing height
60.0 mm
A1
fixing holes/width
116.0 mm
A2
fixing holes/width
mm
A3
air filter
6.0 mm
B1
length without seals
197.0 mm
B2
distance to fixing holes (middle)
98.5 mm
B3
fixing holes/length
35.0 mm
B4
fixing holes middle/length
47.5 mm
G
air connection / PLUS-connection
G1/8
L1
position of air connection
165.0 mm
L2
PLUS-connection position
32.0 mm
L3
position of air connection / PLUS-connection
13.0 mm
L4
Entlüftung Position
103.5
G1
fastening screw thread
M14
T2
depth of the fastening screw thread
14.0 mm
G2
fastening screw thread
T3
depth of the fastening screw thread
mm
F
Ø airfilter
15.0 mm
W1
SW Luftfilter
13
Classificazioni
CNS
Object Properties:
Order Number: UBPS5505AS1LA-Bosch RexrothR16..(Kugel)-R1622 (SNS)-55
Certificazione REACH: Yes
Direttiva RoHS: Yes
Accessori consigliati
    Nessun accessorio disponibile
Preview - Generation
Anteprima
3D
Dimensione
2D
L'anteprima non rappresenta più la configurazione della parte.Genera una nuova anteprima.