??
CAD model selection
pneumatic clamping and braking element
HELP_VARIABLE
Company
Zimmer Group
Description
UBPS passive pneumatic clamping and braking element with spring-loaded energy storage - opened with pressure
Bill of material
pneumatic clamping and braking element
BESTELLNUM
item number clamping element
UBPS3501PS1A
ADAPTERPLA
item number distance plate
ENDDVIS
with/without seals
with
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
THK
SCHIENTYP
type of guide rail
SVR
GROESSE
size
35
WAGENTYP
type of carriage
SVR..C
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
2500 N
HALTEKRPLUS
fixing powerwith PLUS-connection
3300 N
PLUS
PLUS-connection
without PLUS-connection
BDRUCKMIN
min. operating pressure
5.5 bar
BDRUCKMAX
max. operating pressure
6.5 mm
RICHT
installation way
from front
OW
Clamping width
34.00 mm
D
fastening surface/rail base
44 mm
T
thickness of distance plate
mm
A
width
100 mm
B
max. length with seals
126.0 mm
C
clearance
5.5 mm
X
fastening surface/rail base without adapting plate
44.0 mm
E
casing height
38.5 mm
A1
fixing holes/width
mm
A2
fixing holes/width
24.0 mm
A3
air filter
6.0 mm
B1
length without seals
109.0 mm
B2
distance to fixing holes (middle)
54.5 mm
B3
fixing holes/length
31.0 mm
B4
fixing holes middle/length
mm
G
air connection / PLUS-connection
G1/8
L1
position of air connection
40.8 mm
L2
PLUS-connection position
11.0 mm
L3
position of air connection / PLUS-connection
7.0 mm
L4
Entlüftung Position
68.3
G1
fastening screw thread
M10
T2
depth of the fastening screw thread
10.0 mm
G2
fastening screw thread
M8
T3
depth of the fastening screw thread
10.0 mm
F
Ø airfilter
15.0 mm
W1
SW Luftfilter
13
Classifications
CNS
Object Properties:
Order Number: UBPS3501PS1A-THKSVR-SVR..C-35