??
CAD model selection
pneumatic clamping and braking element
HELP_VARIABLE
Company
Zimmer Group
Description
UBPS passive pneumatic clamping and braking element with spring-loaded energy storage - opened with pressure
Bill of material
pneumatic clamping and braking element
BESTELLNUM
item number clamping element
UBPS3012ES1
ADAPTERPLA
item number distance plate
PUB30-3
ENDDVIS
with/without seals
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
HIWIN
SCHIENTYP
type of guide rail
HG(QH)
GROESSE
size
30
WAGENTYP
type of carriage
QHH..CA
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
1750 N
HALTEKRPLUS
fixing powerwith PLUS-connection
2250 N
PLUS
PLUS-connection
PLUS-connection is possible
BDRUCKMIN
min. operating pressure
5.5 bar
BDRUCKMAX
max. operating pressure
6.5 mm
RICHT
installation way
from front
OW
Clamping width
18.60 mm
D
fastening surface/rail base
45 mm
T
thickness of distance plate
3.0 mm
A
width
90 mm
B
max. length with seals
127.0 mm
C
clearance
5.0 mm
X
fastening surface/rail base without adapting plate
42.0 mm
E
casing height
37.0 mm
A1
fixing holes/width
72.0 mm
A2
fixing holes/width
22.0 mm
A3
air filter
5.0 mm
B1
length without seals
109.0 mm
B2
distance to fixing holes (middle)
54.5 mm
B3
fixing holes/length
22.0 mm
B4
fixing holes middle/length
26.0 mm
G
air connection / PLUS-connection
M5
L1
position of air connection
40.8 mm
L2
PLUS-connection position
11.0 mm
L3
position of air connection / PLUS-connection
7.0 mm
L4
Entlüftung Position
68.5
G1
fastening screw thread
M10
T2
depth of the fastening screw thread
8.0 mm
G2
fastening screw thread
M8
T3
depth of the fastening screw thread
8.0 mm
F
Ø airfilter
8.0 mm
W1
SW Luftfilter
7
Classifications
CNS
Object Properties:
Order Number: UBPS3012ES1-PUB30-3-HIWINHG(QH)-QHH..CA-30