??
CAD model selection
pneumatic clamping and braking element
HELP_VARIABLE
Company
Zimmer Group
Description
UBPS passive pneumatic clamping and braking element with spring-loaded energy storage - opened with pressure
Bill of material
pneumatic clamping and braking element
BESTELLNUM
item number clamping element
UBPS2514KS1A
ADAPTERPLA
item number distance plate
PUB25-7
ENDDVIS
with/without seals
with
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
NTN-SNR
SCHIENTYP
type of guide rail
LGB
GROESSE
size
25
WAGENTYP
type of carriage
LGBCH..BN
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
1200 N
HALTEKRPLUS
fixing powerwith PLUS-connection
1500 N
PLUS
PLUS-connection
PLUS-connection is possible
BDRUCKMIN
min. operating pressure
5.5 bar
BDRUCKMAX
max. operating pressure
6.5 mm
RICHT
installation way
from front
OW
Clamping width
17.60 mm
D
fastening surface/rail base
40 mm
T
thickness of distance plate
7.0 mm
A
width
72 mm
B
max. length with seals
114.0 mm
C
clearance
5.0 mm
X
fastening surface/rail base without adapting plate
33.0 mm
E
casing height
28.0 mm
A1
fixing holes/width
mm
A2
fixing holes/width
20.0 mm
A3
air filter
5.0 mm
B1
length without seals
100.0 mm
B2
distance to fixing holes (middle)
50.0 mm
B3
fixing holes/length
20.0 mm
B4
fixing holes middle/length
mm
G
air connection / PLUS-connection
M5
L1
position of air connection
35.6 mm
L2
PLUS-connection position
11.0 mm
L3
position of air connection / PLUS-connection
6.0 mm
L4
Entlüftung Position
0.0
G1
fastening screw thread
M8
T2
depth of the fastening screw thread
7.0 mm
G2
fastening screw thread
M6
T3
depth of the fastening screw thread
7.0 mm
F
Ø airfilter
8.0 mm
W1
SW Luftfilter
7
Classifications
CNS
Object Properties:
Order Number: UBPS2514KS1A-PUB25-7-NTN-SNRLGB-LGBCH..BN-25