??
CAD model selection
pneumatic clamping and braking element
HELP_VARIABLE
Company
Zimmer Group
Description
UBPS passive pneumatic clamping and braking element with spring-loaded energy storage - opened with pressure
Bill of material
pneumatic clamping and braking element
BESTELLNUM
item number clamping element
UBPS2505AS1
ADAPTERPLA
item number distance plate
ENDDVIS
with/without seals
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
Bosch Rexroth
SCHIENTYP
type of guide rail
R16..(ball)
GROESSE
size
25
WAGENTYP
type of carriage
R1653 (FLS)
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
1500 N
HALTEKRPLUS
fixing powerwith PLUS-connection
2200 N
PLUS
PLUS-connection
PLUS-connection is possible
BDRUCKMIN
min. operating pressure
5.5 bar
BDRUCKMAX
max. operating pressure
6.5 mm
RICHT
installation way
from front
OW
Clamping width
13.80 mm
D
fastening surface/rail base
36 mm
T
thickness of distance plate
mm
A
width
70 mm
B
max. length with seals
115.0 mm
C
clearance
5.0 mm
X
fastening surface/rail base without adapting plate
36.0 mm
E
casing height
31.0 mm
A1
fixing holes/width
57.0 mm
A2
fixing holes/width
20.0 mm
A3
air filter
5.0 mm
B1
length without seals
99.0 mm
B2
distance to fixing holes (middle)
49.5 mm
B3
fixing holes/length
20.0 mm
B4
fixing holes middle/length
22.5 mm
G
air connection / PLUS-connection
M5
L1
position of air connection
34.3 mm
L2
PLUS-connection position
11.0 mm
L3
position of air connection / PLUS-connection
6.5 mm
L4
Entlüftung Position
59.0
G1
fastening screw thread
M8
T2
depth of the fastening screw thread
7.0 mm
G2
fastening screw thread
M6
T3
depth of the fastening screw thread
7.0 mm
F
Ø airfilter
8.0 mm
W1
SW Luftfilter
7
Classifications
CNS
Object Properties:
Order Number: UBPS2505AS1-Bosch RexrothR16..(Kugel)-R1653 (FLS)-25