??
CAD model selection
TPS200 pneumatic clamping element
HELP_VARIABLE
Company
Zimmer Group
Description
TPS passive pneumatic clamping for torque motors or for rotational axes(for round-shaft guides) - opened with pressure
Bill of material
TPS200 pneumatic clamping element
BESTELLNUM
item number clamping element
TPS200
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
PDF3
description
PDF description
GROESSE
size of shaft
200 mm
HALTEMOMENT
static holding torque
500 N*m
BDRUCKMIN
min. operating pressure
5.5 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from front
OW
Clamping width
200 mm
DD
outer diameter
328.0 mm
D1
shaft diameter of collet
200 mm
D2
inside diameter / collet
150.0 mm
B
width
35.0 mm
B1
depth of D1
19.0 mm
LK1
diameter of mounting holes / casing
310.0 mm
H1
counter bore depth of mounting holes / casing
4.6 mm
G3
mounting holes / casing
6.4 mm
LK2
diameter of mounting holes / collet
176.0 mm
K
diameter of mounting holes
0 mm
H2
counter bore depth of mounting holes / collet
4.6 mm
G4
mounting holes / collet
6.4 mm
G1
air connection
G1/8
G2
air connection with counterbore for seal-ring
G1/8
R
position of air connection
153.0 mm
W1
angle between mounting holes / casing
45.0 °
W2
angle between mounting holes / casing
15.0 °
W3
angle between air connection and mounting holes / casing
22.5 °
W4
angle offset dowel hole / collet
0.0 mm
W5
angle between mounting holes / collet
30.0 °
Z1
number of mounting holes / casing
16 mm
Z2
number of mounting holes / collet
12 mm
Classifications
CNS
Object Properties:
Order Number: TPS200