??
Selezione modello CAD
TPS160 pneumatic clamping element
HELP_VARIABLE
Azienda
Zimmer Group
Descrizione
TPS passive pneumatic clamping for torque motors or for rotational axes(for round-shaft guides) - opened with pressure
Lista materiale
TPS160 pneumatic clamping element
BESTELLNUM
item number clamping element
TPS160
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
PDF3
description
PDF description
GROESSE
size of shaft
160 mm
HALTEMOMENT
static holding torque
400 N*m
BDRUCKMIN
min. operating pressure
5.5 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from front
OW
Klemmbreite
160 mm
DD
outer diameter
288.0 mm
D1
shaft diameter of collet
160 mm
D2
inside diameter / collet
110.0 mm
B
width
35.0 mm
B1
depth of D1
19.0 mm
LK1
diameter of mounting holes / casing
270.0 mm
H1
counter bore depth of mounting holes / casing
4.6 mm
G3
mounting holes / casing
6.4 mm
LK2
diameter of mounting holes / collet
136.0 mm
K
diameter of mounting holes
0 mm
H2
counter bore depth of mounting holes / collet
4.6 mm
G4
mounting holes / collet
6.4 mm
G1
air connection
G1/8
G2
air connection with counterbore for seal-ring
G1/8
R
position of air connection
133.0 mm
W1
angle between mounting holes / casing
60.0 °
W2
angle between mounting holes / casing
20.0 °
W3
angle between air connection and mounting holes / casing
22.5 °
W4
angle offset dowel hole / collet
0.0 mm
W5
angle between mounting holes / collet
45.0 °
Z1
number of mounting holes / casing
16 mm
Z2
number of mounting holes / collet
8 mm
Classificazioni
CNS
Object Properties:
Order Number: TPS160
Certificazione REACH: Yes
Direttiva RoHS: Yes
Accessori consigliati
    Nessun accessorio disponibile
Preview - Generation
Anteprima
3D
Dimensione
2D
L'anteprima non rappresenta più la configurazione della parte.Genera una nuova anteprima.