??
CAD model selection
TPS120 pneumatic clamping element
HELP_VARIABLE
Company
Zimmer Group
Description
TPS passive pneumatic clamping for torque motors or for rotational axes(for round-shaft guides) - opened with pressure
Bill of material
TPS120 pneumatic clamping element
BESTELLNUM
item number clamping element
TPS120
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
PDF3
description
PDF description
GROESSE
size of shaft
120 mm
HALTEMOMENT
static holding torque
180 N*m
BDRUCKMIN
min. operating pressure
5.5 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from front
OW
Clamping width
120 mm
DD
outer diameter
215.0 mm
D1
shaft diameter of collet
120 mm
D2
inside diameter / collet
100.0 mm
B
width
28.0 mm
B1
depth of D1
14.0 mm
LK1
diameter of mounting holes / casing
204.0 mm
H1
counter bore depth of mounting holes / casing
3.8 mm
G3
mounting holes / casing
5.3 mm
LK2
diameter of mounting holes / collet
110.0 mm
K
diameter of mounting holes
5 mm
H2
counter bore depth of mounting holes / collet
3.8 mm
G4
mounting holes / collet
5.3 mm
G1
air connection
G1/8
G2
air connection with counterbore for seal-ring
M5
R
position of air connection
100.0 mm
W1
angle between mounting holes / casing
30.0 °
W2
angle between mounting holes / casing
0.0 °
W3
angle between air connection and mounting holes / casing
15.0 °
W4
angle offset dowel hole / collet
22.5 mm
W5
angle between mounting holes / collet
45.0 °
Z1
number of mounting holes / casing
12 mm
Z2
number of mounting holes / collet
8 mm
Classifications
CNS
Object Properties:
Order Number: TPS120