??
CAD model selection
TPS090 pneumatic clamping element
HELP_VARIABLE
Company
Zimmer Group
Description
TPS passive pneumatic clamping for torque motors or for rotational axes(for round-shaft guides) - opened with pressure
Bill of material
TPS090 pneumatic clamping element
BESTELLNUM
item number clamping element
TPS090
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
PDF3
description
PDF description
GROESSE
size of shaft
90 mm
HALTEMOMENT
static holding torque
140 N*m
BDRUCKMIN
min. operating pressure
5.5 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from front
OW
Clamping width
90 mm
DD
outer diameter
185.0 mm
D1
shaft diameter of collet
90 mm
D2
inside diameter / collet
70.0 mm
B
width
28.0 mm
B1
depth of D1
14.0 mm
LK1
diameter of mounting holes / casing
174.0 mm
H1
counter bore depth of mounting holes / casing
3.8 mm
G3
mounting holes / casing
5.3 mm
LK2
diameter of mounting holes / collet
80.0 mm
K
diameter of mounting holes
5 mm
H2
counter bore depth of mounting holes / collet
3.8 mm
G4
mounting holes / collet
5.3 mm
G1
air connection
G1/8
G2
air connection with counterbore for seal-ring
M5
R
position of air connection
85.0 mm
W1
angle between mounting holes / casing
30.0 °
W2
angle between mounting holes / casing
0.0 °
W3
angle between air connection and mounting holes / casing
15.0 °
W4
angle offset dowel hole / collet
22.5 mm
W5
angle between mounting holes / collet
45.0 °
Z1
number of mounting holes / casing
12 mm
Z2
number of mounting holes / collet
8 mm
Classifications
CNS
Object Properties:
Order Number: TPS090