??
CAD模型选择
TPS080 pneumatic clamping element
HELP_VARIABLE
公司
Zimmer Group
描述
TPS passive pneumatic clamping for torque motors or for rotational axes(for round-shaft guides) - opened with pressure
明细表
TPS080 pneumatic clamping element
BESTELLNUM
item number clamping element
TPS080
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
PDF3
description
PDF description
GROESSE
size of shaft
80 mm
HALTEMOMENT
static holding torque
140 N*m
BDRUCKMIN
min. operating pressure
5.5 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from front
OW
Klemmbreite
80 mm
DD
outer diameter
175.0 mm
D1
shaft diameter of collet
80 mm
D2
inside diameter / collet
58.0 mm
B
width
25.0 mm
B1
depth of D1
13.0 mm
LK1
diameter of mounting holes / casing
164.0 mm
H1
counter bore depth of mounting holes / casing
3.8 mm
G3
mounting holes / casing
5.3 mm
LK2
diameter of mounting holes / collet
70.0 mm
K
diameter of mounting holes
5 mm
H2
counter bore depth of mounting holes / collet
3.8 mm
G4
mounting holes / collet
5.3 mm
G1
air connection
G1/8
G2
air connection with counterbore for seal-ring
M5
R
position of air connection
80.0 mm
W1
angle between mounting holes / casing
30.0 °
W2
angle between mounting holes / casing
0.0 °
W3
angle between air connection and mounting holes / casing
15.0 °
W4
angle offset dowel hole / collet
22.5 mm
W5
angle between mounting holes / collet
45.0 °
Z1
number of mounting holes / casing
12 mm
Z2
number of mounting holes / collet
8 mm
分类
CNS
Object Properties:
Order Number: TPS080
REACH认证: Yes
RoHS认证: Yes
相关附件
    没有相关可用设备
Preview - Generation
预览
3D
尺寸标注
2D