??
Wybór modelu CAD
TPS050 pneumatic clamping element
HELP_VARIABLE
Firma
Zimmer Group
Opis
TPS passive pneumatic clamping for torque motors or for rotational axes(for round-shaft guides) - opened with pressure
Lista materiałowa
TPS050 pneumatic clamping element
BESTELLNUM
item number clamping element
TPS050
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
PDF3
description
PDF description
GROESSE
size of shaft
50 mm
HALTEMOMENT
static holding torque
60 N*m
BDRUCKMIN
min. operating pressure
4.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from front
OW
Klemmbreite
50 mm
DD
outer diameter
145.0 mm
D1
shaft diameter of collet
50 mm
D2
inside diameter / collet
28.0 mm
B
width
25.0 mm
B1
depth of D1
13.0 mm
LK1
diameter of mounting holes / casing
134.0 mm
H1
counter bore depth of mounting holes / casing
3.8 mm
G3
mounting holes / casing
5.3 mm
LK2
diameter of mounting holes / collet
40.0 mm
K
diameter of mounting holes
5 mm
H2
counter bore depth of mounting holes / collet
3.8 mm
G4
mounting holes / collet
5.3 mm
G1
air connection
G1/8
G2
air connection with counterbore for seal-ring
M5
R
position of air connection
65.0 mm
W1
angle between mounting holes / casing
45.0 °
W2
angle between mounting holes / casing
0.0 °
W3
angle between air connection and mounting holes / casing
22.5 °
W4
angle offset dowel hole / collet
30.0 mm
W5
angle between mounting holes / collet
60.0 °
Z1
number of mounting holes / casing
8 mm
Z2
number of mounting holes / collet
6 mm
Klasyfikacje
CNS
Object Properties:
Order Number: TPS050