??
Selezione modello CAD
RBPS4200-A pneumatic clamping and braking element
HELP_VARIABLE
Azienda
Zimmer Group
Descrizione
RBPS passive pneumatic clamping and braking element for piston rods with spring-loaded energy storage - opened with pressure
Lista materiale
RBPS4200-A pneumatic clamping and braking element
BESTELLNUM
item number clamping element
RBPS4200-A mm
ENDDVIS
with/without seals
mit mm
VERFUEGBARKEIT
availability
standard mm
PDF1
data sheet
PDF data sheet mm
PDF2
installation instructions
PDF installation instructions mm
PDF3
description
PDF description mm
GROESSE
size of shaft
42 mm
HALTEKRAFT
holding force
35000 mm
HALTEMOMENT
static holding torque
440 mm
BDRUCKMIN
min. operating pressure
4.0 mm
BDRUCKMAX
max. operating pressure
6.5 mm
RICHT
installation way
from front mm
OW
Klemmbreite
42 mm
DD
Durchmesser
170.0 mm
L
casing length
220.0 mm
G
air connection ±30° to the connection thread
G1/4 mm
L1
position of air connection
209.0 mm
L2
position of quick-action ventilation valve
30.0 mm
L3
Entlüftung Position
38.0 mm
L4
Entlüftung Position
209.0 mm
B
groove width of air connection
20.0 mm
G1
fastening screw thread
M10 mm
H
depth of the fastening screw thread
12.0 mm
D1
mounting holes position
100.0 mm
W1
slot for magnetic sensor
14.0 mm
W2
slot for magnetic sensor
81.9 mm
W3
Tiefe Nut Magnetfeldsensor
45.5
Classificazioni
CNS
Object Properties:
Order Number: RBPS4200-A