??
CAD模型选择
RBPS2000-A pneumatic clamping and braking element
HELP_VARIABLE
公司
Zimmer Group
描述
RBPS passive pneumatic clamping and braking element for piston rods with spring-loaded energy storage - opened with pressure
明细表
RBPS2000-A pneumatic clamping and braking element
BESTELLNUM
item number clamping element
RBPS2000-A mm
ENDDVIS
with/without seals
mit mm
VERFUEGBARKEIT
availability
standard mm
PDF1
data sheet
PDF data sheet mm
PDF2
installation instructions
PDF installation instructions mm
PDF3
description
PDF description mm
GROESSE
size of shaft
20 mm
HALTEKRAFT
holding force
10000 mm
HALTEMOMENT
static holding torque
60 mm
BDRUCKMIN
min. operating pressure
4.0 mm
BDRUCKMAX
max. operating pressure
6.5 mm
RICHT
installation way
from front mm
OW
Klemmbreite
20 mm
DD
Durchmesser
99.0 mm
L
casing length
150.0 mm
G
air connection ±30° to the connection thread
G1/8 mm
L1
position of air connection
141.6 mm
L2
position of quick-action ventilation valve
35.0 mm
L3
Entlüftung Position
20.0 mm
L4
Entlüftung Position
141.6 mm
B
groove width of air connection
16.6 mm
G1
fastening screw thread
M6 mm
H
depth of the fastening screw thread
8.0 mm
D1
mounting holes position
70.0 mm
W1
slot for magnetic sensor
12.0 mm
W2
slot for magnetic sensor
45.7 mm
W3
Tiefe Nut Magnetfeldsensor
30.3
分类
CNS
Object Properties:
Order Number: RBPS2000-A
REACH认证: Yes
RoHS认证: Yes
相关附件
Preview - Generation
预览
3D
尺寸标注
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.