??
Wybór modelu CAD
RBPS0500-A pneumatic clamping and braking element
HELP_VARIABLE
Firma
Zimmer Group
Opis
RBPS passive pneumatic clamping and braking element for piston rods with spring-loaded energy storage - opened with pressure
Lista materiałowa
RBPS0500-A pneumatic clamping and braking element
BESTELLNUM
item number clamping element
RBPS0500-A mm
ENDDVIS
with/without seals
mit mm
VERFUEGBARKEIT
availability
standard mm
PDF1
data sheet
PDF data sheet mm
PDF2
installation instructions
PDF installation instructions mm
PDF3
description
PDF description mm
GROESSE
size of shaft
5 mm
HALTEKRAFT
holding force
3500 mm
HALTEMOMENT
static holding torque
5 mm
BDRUCKMIN
min. operating pressure
5.5 mm
BDRUCKMAX
max. operating pressure
6.5 mm
RICHT
installation way
from front mm
OW
Klemmbreite
5 mm
DD
Durchmesser
49.0 mm
L
casing length
68.0 mm
G
air connection ±30° to the connection thread
M5 mm
L1
position of air connection
63.0 mm
L2
position of quick-action ventilation valve
0.0 mm
L3
Entlüftung Position
0.0 mm
L4
Entlüftung Position
46.0 mm
B
groove width of air connection
11.0 mm
G1
fastening screw thread
M5 mm
H
depth of the fastening screw thread
6.0 mm
D1
mounting holes position
30.0 mm
W1
slot for magnetic sensor
9.0 mm
W2
slot for magnetic sensor
19.3 mm
W3
Tiefe Nut Magnetfeldsensor
0.0
Klasyfikacje
CNS
Object Properties:
Order Number: RBPS0500-A