MKS6501-1000
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
THK
SCHIENTYP
type of guide rail
HCR
GROESSE
size
65 mm
WAGENTYP
type of carriage
HCR65A+60/1500R
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
1450
PLUS
PLUS-connection
without PLUS-connection
HALTEKRPLUS
fixing powerwith PLUS-connection
N
BDRUCKMIN
min. operating pressure
5.5 bar
BDRUCK
operating pressure
bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Klemmbreite
63.00 mm
D
fastening surface/rail base
90.0 mm
T
thickness of distance plate
mm
A
width
150.0 mm
B1
casing length
49.0 mm
C
clearance
26.0 mm
X
fastening surface/rail base without adapting plate
90.0 mm
E
casing height
64.0 mm
A1
fixing holes/width
30 mm
A2
air filter
5 mm
A3
cap position
108.8 mm
B
overall length
82.0 mm
B2
fixing holes/length
30 mm
B3
fixing holes/length
9.0 mm
B4
cap position
47.0 mm
G
fastening screw thread
M10
H
depth of fastening screw thread
15.0 mm
F
Ø airfilter
8 mm
G1
air connection / PLUS-connection
M5
X1
air connection horizontal
32.0
Y1
air connection vertical
30.7
X2
air filter or PLUS-connection horizontal
20.5
Y2
air filter or PLUS-connection vertical
30.7
K
cap diameter
30 mm
Clasificaciones
CNS
Object Properties:
Order Number: MKS6501-1000-THKHCR-HCR65A+60/1500R-65