??
Choix du modèle CAO
pneumatic clamping
HELP_VARIABLE
Société / Etablissement
Zimmer Group
Description
MKS passive pneumatic clamping with spring-loaded energy storage - opened with pressure
Nomenclature
pneumatic clamping
BESTELLNUM
item number clamping element
MKS6501-1000
ADAPTERPLA
item number distance plate
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
assembly instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
guide rail manufacturer
THK
SCHIENTYP
type of guide rail
HCR
GROESSE
size
65 mm
WAGENTYP
type of carriage
HCR65A+45/2500R
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
1450
PLUS
PLUS-connection
without PLUS-connection
HALTEKRPLUS
fixing powerwith PLUS-connection
N
BDRUCKMIN
min. operating pressure
5.5 bar
BDRUCK
operating pressure
bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Klemmbreite
63.00 mm
D
fastening surface/rail base
90.0 mm
T
thickness of distance plate
mm
A
width
150.0 mm
B1
casing length
49.0 mm
C
clearance
26.0 mm
X
fastening surface/rail base without adapting plate
90.0 mm
E
casing height
64.0 mm
A1
fixing holes/width
30 mm
A2
air filter
5 mm
A3
cap position
108.8 mm
B
overall length
82.0 mm
B2
fixing holes/length
30 mm
B3
fixing holes/length
9.0 mm
B4
cap position
47.0 mm
G
fastening screw thread
M10
H
depth of fastening screw thread
15.0 mm
F
Ø airfilter
8 mm
G1
air connection / PLUS-connection
M5
X1
air connection horizontal
32.0
Y1
air connection vertical
30.7
X2
air filter or PLUS-connection horizontal
20.5
Y2
air filter or PLUS-connection vertical
30.7
K
cap diameter
30 mm
Classifications
CNS
Object Properties:
Order Number: MKS6501-1000-THKHCR-HCR65A+45/2500R-65