??
CAD model selection
pneumatic clamping
HELP_VARIABLE
Company
Zimmer Group
Description
MKS passive pneumatic clamping with spring-loaded energy storage - opened with pressure
Bill of material
pneumatic clamping
BESTELLNUM
item number clamping element
MKS5001B
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
HIWIN
SCHIENTYP
type of guide rail
WE(QW)
GROESSE
size
50 mm
WAGENTYP
type of carriage
WEH..CA
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
1250
PLUS
PLUS-connection
PLUS-connection is possible
HALTEKRPLUS
fixing powerwith PLUS-connection
2200 N
BDRUCKMIN
min. operating pressure
5.5 bar
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Clamping width
90.00 mm
D
fastening surface/rail base
50.0 mm
T
thickness of distance plate
mm
A
width
156.0 mm
B1
casing length
39.0 mm
C
clearance
4.5 mm
X
fastening surface/rail base without adapting plate
50.0 mm
E
casing height
45.5 mm
A1
fixing holes/width
60 mm
A2
air filter
5 mm
A3
cap position
124.0 mm
B
overall length
67.0 mm
B2
fixing holes/length
20 mm
B3
fixing holes/length
9.5 mm
B4
cap position
29.5 mm
G
fastening screw thread
M10
H
depth of fastening screw thread
10.0 mm
F
Ø airfilter
8 mm
G1
air connection / PLUS-connection
M5
X1
air connection horizontal
34.0
Y1
air connection vertical
17.0
X2
air filter or PLUS-connection horizontal
19.0
Y2
air filter or PLUS-connection vertical
14.5
K
cap diameter
28 mm
Classifications
CNS
Object Properties:
Order Number: MKS5001B-HIWINWE(QW)-WEH..CA-50