??
CAD model selection
pneumatic clamping
HELP_VARIABLE
Company
Zimmer Group
Description
MKS passive pneumatic clamping with spring-loaded energy storage - opened with pressure
Bill of material
pneumatic clamping
BESTELLNUM
item number clamping element
MKS4501A
ADAPTERPLA
item number distance plate
PMK45-6
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
NTN-SNR
SCHIENTYP
type of guide rail
LGB
GROESSE
size
45 mm
WAGENTYP
type of carriage
LGBXH..FN
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
1450
PLUS
PLUS-connection
PLUS-connection is possible
HALTEKRPLUS
fixing powerwith PLUS-connection
3300 N
BDRUCKMIN
min. operating pressure
5.5 bar
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Clamping width
45.00 mm
D
fastening surface/rail base
60.0 mm
T
thickness of distance plate
6.0 mm
A
width
120.0 mm
B1
casing length
49.0 mm
C
clearance
10.5 mm
X
fastening surface/rail base without adapting plate
54.0 mm
E
casing height
43.5 mm
A1
fixing holes/width
26 mm
A2
air filter
5 mm
A3
cap position
78.8 mm
B
overall length
82.0 mm
B2
fixing holes/length
26 mm
B3
fixing holes/length
11.5 mm
B4
cap position
26.8 mm
G
fastening screw thread
M10
H
depth of fastening screw thread
15.0 mm
F
Ø airfilter
8 mm
G1
air connection / PLUS-connection
M5
X1
air connection horizontal
29.5
Y1
air connection vertical
11.0
X2
air filter or PLUS-connection horizontal
19.5
Y2
air filter or PLUS-connection vertical
11.0
K
cap diameter
30 mm
Classifications
CNS
Object Properties:
Order Number: MKS4501A-PMK45-6-NTN-SNRLGB-LGBXH..FN-45