MKS3504F
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
1250
PLUS
PLUS-connection
PLUS-connection is possible
HALTEKRPLUS
fixing powerwith PLUS-connection
2200 N
BDRUCKMIN
min. operating pressure
5.5 bar
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from front
OW
Klemmbreite
21.40 mm
D
fastening surface/rail base
mm
T
thickness of distance plate
mm
A
width
100.0 mm
B1
casing length
39.0 mm
C
clearance
mm
X
fastening surface/rail base without adapting plate
mm
E
casing height
44.0 mm
A1
fixing holes/width
24 mm
A2
air filter
5 mm
A3
cap position
68.0 mm
B
overall length
67.0 mm
B2
fixing holes/length
24 mm
B3
fixing holes/length
7.5 mm
B4
cap position
28.0 mm
G
fastening screw thread
M8
H
depth of fastening screw thread
10.0 mm
F
Ø airfilter
8 mm
G1
air connection / PLUS-connection
M5
X1
air connection horizontal
24.5
Y1
air connection vertical
12.0
X2
air filter or PLUS-connection horizontal
14.5
Y2
air filter or PLUS-connection vertical
11.0
K
cap diameter
28 mm
Clasificaciones
CNS
Object Properties:
Order Number: MKS3504F