MKS3502K
ADAPTERPLA
item number distance plate
PMK35-2
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
INA
SCHIENTYP
type of guide rail
TKVD(KUVE)
GROESSE
size
35 mm
WAGENTYP
type of carriage
KWVE..-B-S
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
1250
PLUS
PLUS-connection
PLUS-connection is possible
HALTEKRPLUS
fixing powerwith PLUS-connection
2200 N
BDRUCKMIN
min. operating pressure
5.5 bar
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Klemmbreite
29.50 mm
D
fastening surface/rail base
48.0 mm
T
thickness of distance plate
2.0 mm
A
width
100.0 mm
B1
casing length
39.0 mm
C
clearance
9.5 mm
X
fastening surface/rail base without adapting plate
46.0 mm
E
casing height
36.5 mm
A1
fixing holes/width
24 mm
A2
air filter
5 mm
A3
cap position
68.0 mm
B
overall length
67.0 mm
B2
fixing holes/length
24 mm
B3
fixing holes/length
7.5 mm
B4
cap position
20.5 mm
G
fastening screw thread
M8
H
depth of fastening screw thread
10.0 mm
F
Ø airfilter
8 mm
G1
air connection / PLUS-connection
M5
X1
air connection horizontal
20.0
Y1
air connection vertical
5.2
X2
air filter or PLUS-connection horizontal
9.0
Y2
air filter or PLUS-connection vertical
5.2
K
cap diameter
28 mm
Clasificaciones
CNS
Object Properties:
Order Number: MKS3502K-PMK35-2-INATKVD(KUVE)-KWVE..-B-S-35