MKS3014E
ADAPTERPLA
item number distance plate
PMK30-3
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
PMI
SCHIENTYP
type of guide rail
SMR
GROESSE
size
30 mm
WAGENTYP
type of carriage
SMR..S
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
750
PLUS
PLUS-connection
PLUS-connection is possible
HALTEKRPLUS
fixing powerwith PLUS-connection
1500 N
BDRUCKMIN
min. operating pressure
5.5 bar
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from front
OW
Klemmbreite
17.50 mm
D
fastening surface/rail base
45.0 mm
T
thickness of distance plate
3.0 mm
A
width
90.0 mm
B1
casing length
39.0 mm
C
clearance
5.0 mm
X
fastening surface/rail base without adapting plate
42.0 mm
E
casing height
37.0 mm
A1
fixing holes/width
22 mm
A2
air filter
5 mm
A3
cap position
64.0 mm
B
overall length
60.0 mm
B2
fixing holes/length
22 mm
B3
fixing holes/length
8.5 mm
B4
cap position
24.5 mm
G
fastening screw thread
M8
H
depth of fastening screw thread
9.0 mm
F
Ø airfilter
8 mm
G1
air connection / PLUS-connection
M5
X1
air connection horizontal
24.5
Y1
air connection vertical
10.5
X2
air filter or PLUS-connection horizontal
14.5
Y2
air filter or PLUS-connection vertical
10.5
K
cap diameter
22 mm
Clasificaciones
CNS
Object Properties:
Order Number: MKS3014E-PMK30-3-PMISMR-SMR..S-30