MKS3001G
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
THK
SCHIENTYP
type of guide rail
GSR
GROESSE
size
30 mm
WAGENTYP
type of carriage
GSR..T
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
1050
PLUS
PLUS-connection
without PLUS-connection
HALTEKRPLUS
fixing powerwith PLUS-connection
N
BDRUCKMIN
min. operating pressure
5.5 bar
BDRUCK
operating pressure
bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Klemmbreite
28.00 mm
D
fastening surface/rail base
33.0 mm
T
thickness of distance plate
mm
A
width
90.0 mm
B1
casing length
49.0 mm
C
clearance
5.0 mm
X
fastening surface/rail base without adapting plate
33.0 mm
E
casing height
28.0 mm
A1
fixing holes/width
22 mm
A2
air filter
0 mm
A3
cap position
58.0 mm
B
overall length
78.0 mm
B2
fixing holes/length
22 mm
B3
fixing holes/length
13.5 mm
B4
cap position
14.0 mm
G
fastening screw thread
M8
H
depth of fastening screw thread
8.0 mm
F
Ø airfilter
0 mm
G1
air connection / PLUS-connection
M5
X1
air connection horizontal
43.0
Y1
air connection vertical
5.2
X2
air filter or PLUS-connection horizontal
0.0
Y2
air filter or PLUS-connection vertical
0.0
K
cap diameter
25 mm
Clasificaciones
CNS
Object Properties:
Order Number: MKS3001G-THKGSR-GSR..T-30