??
CAD model selection
pneumatic clamping
HELP_VARIABLE
Company
Zimmer Group
Description
MKS passive pneumatic clamping with spring-loaded energy storage - opened with pressure
Bill of material
pneumatic clamping
BESTELLNUM
item number clamping element
MKS2701B
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
NSK
SCHIENTYP
type of guide rail
LW(L1W)
GROESSE
size
27 mm
WAGENTYP
type of carriage
LAA...ELZ
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
600
PLUS
PLUS-connection
without PLUS-connection
HALTEKRPLUS
fixing powerwith PLUS-connection
N
BDRUCKMIN
min. operating pressure
5.5 bar
BDRUCK
operating pressure
bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Clamping width
42.00 mm
D
fastening surface/rail base
27.0 mm
T
thickness of distance plate
mm
A
width
88.0 mm
B1
casing length
43.0 mm
C
clearance
4.0 mm
X
fastening surface/rail base without adapting plate
27.0 mm
E
casing height
23.0 mm
A1
fixing holes/width
20 mm
A2
air filter
0 mm
A3
cap position
65.0 mm
B
overall length
65.0 mm
B2
fixing holes/length
20 mm
B3
fixing holes/length
9.5 mm
B4
cap position
11.5 mm
G
fastening screw thread
M6
H
depth of fastening screw thread
6.0 mm
F
Ø airfilter
0 mm
G1
air connection / PLUS-connection
M5
X1
air connection horizontal
36.5
Y1
air connection vertical
5.0
X2
air filter or PLUS-connection horizontal
0.0
Y2
air filter or PLUS-connection vertical
0.0
K
cap diameter
20 mm
Classifications
CNS
Object Properties:
Order Number: MKS2701B-NSKLW(L1W)-LAA...ELZ-27