MKS2014D
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
400
PLUS
PLUS-connection
without PLUS-connection
HALTEKRPLUS
fixing powerwith PLUS-connection
N
BDRUCKMIN
min. operating pressure
5.5 bar
BDRUCK
operating pressure
bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Klemmbreite
16.75 mm
D
fastening surface/rail base
mm
T
thickness of distance plate
mm
A
width
66.0 mm
B1
casing length
39.0 mm
C
clearance
mm
X
fastening surface/rail base without adapting plate
mm
E
casing height
24.5 mm
A1
fixing holes/width
20 mm
A2
air filter
6 mm
A3
cap position
39.0 mm
B
overall length
61.0 mm
B2
fixing holes/length
20 mm
B3
fixing holes/length
10.0 mm
B4
cap position
13.4 mm
G
fastening screw thread
M5
H
depth of fastening screw thread
4.2 mm
F
Ø airfilter
8 mm
G1
air connection / PLUS-connection
M5
X1
air connection horizontal
35.0
Y1
air connection vertical
21.0
X2
air filter or PLUS-connection horizontal
34.0
Y2
air filter or PLUS-connection vertical
5.2
K
cap diameter
20 mm
Clasificaciones
CNS
Object Properties:
Order Number: MKS2014D