MKS2001A
ADAPTERPLA
item number distance plate
PMK20-2-A
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
PMI
SCHIENTYP
type of guide rail
SME
GROESSE
size
20 mm
WAGENTYP
type of carriage
SME..LSA
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
600
PLUS
PLUS-connection
PLUS-connection is possible
HALTEKRPLUS
fixing powerwith PLUS-connection
1300 N
BDRUCKMIN
min. operating pressure
5.5 bar
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Klemmbreite
20.00 mm
D
fastening surface/rail base
30.0 mm
T
thickness of distance plate
2.0 mm
A
width
66.0 mm
B1
casing length
39.0 mm
C
clearance
2.5 mm
X
fastening surface/rail base without adapting plate
28.0 mm
E
casing height
25.5 mm
A1
fixing holes/width
20 mm
A2
air filter
5 mm
A3
cap position
43.0 mm
B
overall length
61.0 mm
B2
fixing holes/length
20 mm
B3
fixing holes/length
5.0 mm
B4
cap position
14.4 mm
G
fastening screw thread
M5
H
depth of fastening screw thread
5.5 mm
F
Ø airfilter
8 mm
G1
air connection / PLUS-connection
M5
X1
air connection horizontal
34.0
Y1
air connection vertical
6.0
X2
air filter or PLUS-connection horizontal
17.1
Y2
air filter or PLUS-connection vertical
6.0
K
cap diameter
20 mm
Clasificaciones
CNS
Object Properties:
Order Number: MKS2001A-PMK20-2-A-PMISME-SME..LSA-20