??
CAD model selection
pneumatic clamping
HELP_VARIABLE
Company
Zimmer Group
Description
MKS passive pneumatic clamping with spring-loaded energy storage - opened with pressure
Bill of material
pneumatic clamping
BESTELLNUM
item number clamping element
MKS1701B
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
HIWIN
SCHIENTYP
type of guide rail
WE(QW)
GROESSE
size
17 mm
WAGENTYP
type of carriage
WEW..CC
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
250
PLUS
PLUS-connection
PLUS-connection is possible
HALTEKRPLUS
fixing powerwith PLUS-connection
600 N
BDRUCKMIN
min. operating pressure
5.5 bar
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Clamping width
33.00 mm
D
fastening surface/rail base
17.0 mm
T
thickness of distance plate
mm
A
width
70.0 mm
B1
casing length
48.0 mm
C
clearance
1.2 mm
X
fastening surface/rail base without adapting plate
17.0 mm
E
casing height
15.8 mm
A1
fixing holes/width
15 mm
A2
air filter
5 mm
A3
cap position
50.6 mm
B
overall length
64.0 mm
B2
fixing holes/length
15 mm
B3
fixing holes/length
11.5 mm
B4
cap position
8.3 mm
G
fastening screw thread
M5
H
depth of fastening screw thread
7.5 mm
F
Ø airfilter
8 mm
G1
air connection / PLUS-connection
M5
X1
air connection horizontal
33.0
Y1
air connection vertical
5.7
X2
air filter or PLUS-connection horizontal
41.0
Y2
air filter or PLUS-connection vertical
4.2
K
cap diameter
12 mm
Classifications
CNS
Object Properties:
Order Number: MKS1701B-HIWINWE(QW)-WEW..CC-17