??
CAD model selection
MKRS6000A pneumatic clamping element
HELP_VARIABLE
Company
Zimmer Group
Description
MKRS passive pneumatic clamping element with spring-loaded energy storage - opened with pressure
Bill of material
MKRS6000A pneumatic clamping element
BESTELLNUM
item number clamping element
MKRS6000A
GROESSE
size of shaft
60
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
1650 N
HALTEMOMENT
static holding torque
49 N*m
BDRUCKMIN
min. operating pressure
5.5 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Clamping width
60 mm
E
casing height
67.0 mm
A
width
142.0 mm
B
overall length
82.0 mm
X
shaft center / fixing surface
50.0 mm
A1
fixing holes/width
108 mm
A2
air filter
5 mm
B1
length of casing
49.0 mm
B2
fixing holes/length
30 mm
B3
fixing holes/length
9.5 mm
B4
cap position
50.0 mm
G
fastening screw thread
M10
H
depth of fastening screw thread
15.0 mm
X1
air connection horizontal
29.5 mm
Y1
air connection vertical
14.0 mm
X2
air filter horizontal
19.5 mm
Y2
air filter vertical
14.0 mm
F
Ø airfilter
8.0 mm
W1
SW Luftfilter
7
G1
air connection
M5
K
cap diameter
30.0 mm
PLUS
PLUS-connection
without PLUS-connection
Classifications
CNS
Object Properties:
Order Number: MKRS6000A