??
CAD model selection
MKRS4000A pneumatic clamping element
HELP_VARIABLE
Company
Zimmer Group
Description
MKRS passive pneumatic clamping element with spring-loaded energy storage - opened with pressure
Bill of material
MKRS4000A pneumatic clamping element
BESTELLNUM
item number clamping element
MKRS4000A
GROESSE
size of shaft
40
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
1650 N
HALTEMOMENT
static holding torque
33 N*m
BDRUCKMIN
min. operating pressure
5.5 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Clamping width
40 mm
E
casing height
62.0 mm
A
width
120.0 mm
B
overall length
82.0 mm
X
shaft center / fixing surface
45.0 mm
A1
fixing holes/width
90 mm
A2
air filter
5 mm
B1
length of casing
49.0 mm
B2
fixing holes/length
26 mm
B3
fixing holes/length
14.0 mm
B4
cap position
45.0 mm
G
fastening screw thread
M10
H
depth of fastening screw thread
15.0 mm
X1
air connection horizontal
30.0 mm
Y1
air connection vertical
15.0 mm
X2
air filter horizontal
5.0 mm
Y2
air filter vertical
15.0 mm
F
Ø airfilter
8.0 mm
W1
SW Luftfilter
7
G1
air connection
M5
K
cap diameter
30.0 mm
PLUS
PLUS-connection
without PLUS-connection
Classifications
CNS
Object Properties:
Order Number: MKRS4000A