??
CAD model selection
MKRS3000A pneumatic clamping element
HELP_VARIABLE
Company
Zimmer Group
Description
MKRS passive pneumatic clamping element with spring-loaded energy storage - opened with pressure
Bill of material
MKRS3000A pneumatic clamping element
BESTELLNUM
item number clamping element
MKRS3000A
GROESSE
size of shaft
30
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
1050 N
HALTEMOMENT
static holding torque
16 N*m
BDRUCKMIN
min. operating pressure
5.5 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Clamping width
30 mm
E
casing height
48.5 mm
A
width
92.0 mm
B
overall length
77.5 mm
X
shaft center / fixing surface
35.0 mm
A1
fixing holes/width
68 mm
A2
air filter
5 mm
B1
length of casing
48.5 mm
B2
fixing holes/length
25 mm
B3
fixing holes/length
14.0 mm
B4
cap position
34.0 mm
G
fastening screw thread
M10
H
depth of fastening screw thread
13.0 mm
X1
air connection horizontal
30.0 mm
Y1
air connection vertical
12.0 mm
X2
air filter horizontal
5.0 mm
Y2
air filter vertical
12.0 mm
F
Ø airfilter
8.0 mm
W1
SW Luftfilter
7
G1
air connection
M5
K
cap diameter
25.0 mm
PLUS
PLUS-connection
without PLUS-connection
Classifications
CNS
Object Properties:
Order Number: MKRS3000A