??
Selezione modello CAD
MKRS2500A pneumatic clamping element
HELP_VARIABLE
Azienda
Zimmer Group
Descrizione
MKRS passive pneumatic clamping element with spring-loaded energy storage - opened with pressure
Lista materiale
MKRS2500A pneumatic clamping element
BESTELLNUM
item number clamping element
MKRS2500A
GROESSE
size of shaft
25
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF3
description
PDF description
PDF2
installation instructions
PDF installation instructions
HALTEKRAFT
holding force
750 N
HALTEMOMENT
static holding torque
9 N*m
BDRUCKMIN
min. operating pressure
5.5 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Klemmbreite
25 mm
E
casing height
43.0 mm
A
width
77.0 mm
B
overall length
63.0 mm
X
shaft center / fixing surface
30.0 mm
A1
fixing holes/width
60 mm
A2
air filter
5 mm
B1
length of casing
42.0 mm
B2
fixing holes/length
20 mm
B3
fixing holes/length
15.0 mm
B4
cap position
30.0 mm
G
fastening screw thread
M10
H
depth of fastening screw thread
12.0 mm
X1
air connection horizontal
25.0 mm
Y1
air connection vertical
12.0 mm
X2
air filter horizontal
5.0 mm
Y2
air filter vertical
12.0 mm
F
Ø airfilter
8.0 mm
W1
SW Luftfilter
7
G1
air connection
M5
K
cap diameter
22.0 mm
PLUS
PLUS-connection
without PLUS-connection
Classificazioni
CNS
Object Properties:
Order Number: MKRS2500A
Certificazione REACH: Yes
Direttiva RoHS: Yes
Accessori consigliati
    Nessun accessorio disponibile
Preview - Generation
Anteprima
3D
Dimensione
2D
L'anteprima non rappresenta più la configurazione della parte.Genera una nuova anteprima.