??
Choix du modèle CAO
MKRS1600A-A pneumatic clamping element
HELP_VARIABLE
Société / Etablissement
Zimmer Group
Description
MKRS passive pneumatic clamping element with spring-loaded energy storage - opened with pressure
Nomenclature
MKRS1600A-A pneumatic clamping element
BESTELLNUM
item number clamping element
MKRS1600A-A
GROESSE
size of shaft
16
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF3
description
PDF description
PDF2
installation instructions
PDF installation instructions
HALTEKRAFT
holding force
400 N
HALTEMOMENT
static holding torque
3 N*m
BDRUCKMIN
min. operating pressure
5.5 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Klemmbreite
16 mm
E
casing height
31.5 mm
A
width
54.0 mm
B
overall length
56.0 mm
X
shaft center / fixing surface
22.0 mm
A1
fixing holes/width
15 mm
A2
air filter
5 mm
B1
length of casing
37.0 mm
B2
fixing holes/length
15 mm
B3
fixing holes/length
11.0 mm
B4
cap position
19.0 mm
G
fastening screw thread
M5
H
depth of fastening screw thread
6.0 mm
X1
air connection horizontal
32.0 mm
Y1
air connection vertical
10.7 mm
X2
air filter horizontal
5.0 mm
Y2
air filter vertical
10.7 mm
F
Ø airfilter
8.0 mm
W1
SW Luftfilter
7
G1
air connection
M5
K
cap diameter
16.0 mm
PLUS
PLUS-connection
without PLUS-connection
Classifications
CNS
Object Properties:
Order Number: MKRS1600A-A