??
Selezione modello CAD
MKRS1200A pneumatic clamping element
HELP_VARIABLE
Azienda
Zimmer Group
Descrizione
MKRS passive pneumatic clamping element with spring-loaded energy storage - opened with pressure
Lista materiale
MKRS1200A pneumatic clamping element
BESTELLNUM
item number clamping element
MKRS1200A
GROESSE
size of shaft
12
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF3
description
PDF description
PDF2
installation instructions
PDF installation instructions
HALTEKRAFT
holding force
350 N
HALTEMOMENT
static holding torque
2 N*m
BDRUCKMIN
min. operating pressure
5.5 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Klemmbreite
12 mm
E
casing height
27.5 mm
A
width
50.0 mm
B
overall length
56.0 mm
X
shaft center / fixing surface
18.0 mm
A1
fixing holes/width
15 mm
A2
air filter
5 mm
B1
length of casing
37.0 mm
B2
fixing holes/length
15 mm
B3
fixing holes/length
11.0 mm
B4
cap position
18.0 mm
G
fastening screw thread
M5
H
depth of fastening screw thread
6.0 mm
X1
air connection horizontal
32.0 mm
Y1
air connection vertical
6.7 mm
X2
air filter horizontal
5.0 mm
Y2
air filter vertical
6.7 mm
F
Ø airfilter
8.0 mm
W1
SW Luftfilter
7
G1
air connection
M5
K
cap diameter
16.0 mm
PLUS
PLUS-connection
without PLUS-connection
Classificazioni
CNS
Object Properties:
Order Number: MKRS1200A
Certificazione REACH: Yes
Direttiva RoHS: Yes
Accessori consigliati
    Nessun accessorio disponibile
Preview - Generation
Anteprima
3D
Dimensione
2D
L'anteprima non rappresenta più la configurazione della parte.Genera una nuova anteprima.