??
Selección de modelo CAD
MKR5000A pneumatic clamping element
HELP_VARIABLE
Empresa
Zimmer Group
Descripción
MKR active pneumatic clamping (for round-shaft guides) - closed with pressure
Lista de materiales
MKR5000A pneumatic clamping element
BESTELLNUM
item number
MKR5000A
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF3
description
PDF description
PDF2
installation instructions
PDF installation instructions
GROESSE
size of shaft
50
HALTEKRAFT
holding force
1850 N
HALTEMOMENT
static holding torque
46 N*m
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Klemmbreite
50 mm
E
casing height
67.0 mm
A
width
132.0 mm
B1
casing length
49.0 mm
X
shaft center / fixing surface
50.0 mm
A1
fixing holes/width
108 mm
A2
air filter
5 mm
B2
fixing holes/length
30 mm
B3
fixing holes/length
9.5 mm
G
fastening screw thread
M10
H
depth of fastening screw thread
15.0 mm
X1
air filter horizontal
29.5 mm
Y1
air filter vertical
17.0 mm
X2
air connection horizontal
19.5 mm
Y2
air connection vertical
17.0 mm
F
Ø airfilter
8.0 mm
W1
SW Luftfilter
7
G1
air connection
M5
Clasificaciones
CNS
Object Properties:
Order Number: MKR5000A