??
Selección de modelo CAD
MKR4000A pneumatic clamping element
HELP_VARIABLE
Empresa
Zimmer Group
Descripción
MKR active pneumatic clamping (for round-shaft guides) - closed with pressure
Lista de materiales
MKR4000A pneumatic clamping element
BESTELLNUM
item number
MKR4000A
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF3
description
PDF description
PDF2
installation instructions
PDF installation instructions
GROESSE
size of shaft
40
HALTEKRAFT
holding force
1850 N
HALTEMOMENT
static holding torque
37 N*m
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Klemmbreite
40 mm
E
casing height
62.0 mm
A
width
120.0 mm
B1
casing length
49.0 mm
X
shaft center / fixing surface
45.0 mm
A1
fixing holes/width
90 mm
A2
air filter
5 mm
B2
fixing holes/length
26 mm
B3
fixing holes/length
14.0 mm
G
fastening screw thread
M10
H
depth of fastening screw thread
15.0 mm
X1
air filter horizontal
30.0 mm
Y1
air filter vertical
15.0 mm
X2
air connection horizontal
5.0 mm
Y2
air connection vertical
15.0 mm
F
Ø airfilter
8.0 mm
W1
SW Luftfilter
7
G1
air connection
M5
Clasificaciones
CNS
Object Properties:
Order Number: MKR4000A