??
Selección de modelo CAD
MKR3000A pneumatic clamping element
HELP_VARIABLE
Empresa
Zimmer Group
Descripción
MKR active pneumatic clamping (for round-shaft guides) - closed with pressure
Lista de materiales
MKR3000A pneumatic clamping element
BESTELLNUM
item number
MKR3000A
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF3
description
PDF description
PDF2
installation instructions
PDF installation instructions
GROESSE
size of shaft
30
HALTEKRAFT
holding force
1750 N
HALTEMOMENT
static holding torque
26 N*m
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Klemmbreite
30 mm
E
casing height
48.5 mm
A
width
92.0 mm
B1
casing length
48.5 mm
X
shaft center / fixing surface
35.0 mm
A1
fixing holes/width
68 mm
A2
air filter
5 mm
B2
fixing holes/length
25 mm
B3
fixing holes/length
14.0 mm
G
fastening screw thread
M10
H
depth of fastening screw thread
13.0 mm
X1
air filter horizontal
30.0 mm
Y1
air filter vertical
12.0 mm
X2
air connection horizontal
5.0 mm
Y2
air connection vertical
12.0 mm
F
Ø airfilter
8.0 mm
W1
SW Luftfilter
7
G1
air connection
M5
Clasificaciones
CNS
Object Properties:
Order Number: MKR3000A