??
CAD model selection
MKR2500A pneumatic clamping element
HELP_VARIABLE
Company
Zimmer Group
Description
MKR active pneumatic clamping (for round-shaft guides) - closed with pressure
Bill of material
MKR2500A pneumatic clamping element
BESTELLNUM
item number
MKR2500A
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF3
description
PDF description
PDF2
installation instructions
PDF installation instructions
GROESSE
size of shaft
25
HALTEKRAFT
holding force
1200 N
HALTEMOMENT
static holding torque
15 N*m
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Clamping width
25 mm
E
casing height
43.0 mm
A
width
77.0 mm
B1
casing length
42.0 mm
X
shaft center / fixing surface
30.0 mm
A1
fixing holes/width
60 mm
A2
air filter
5 mm
B2
fixing holes/length
20 mm
B3
fixing holes/length
15.0 mm
G
fastening screw thread
M10
H
depth of fastening screw thread
12.0 mm
X1
air filter horizontal
25.0 mm
Y1
air filter vertical
12.0 mm
X2
air connection horizontal
5.0 mm
Y2
air connection vertical
12.0 mm
F
Ø airfilter
8.0 mm
W1
SW Luftfilter
7
G1
air connection
M5
Classifications
CNS
Object Properties:
Order Number: MKR2500A