??
Selección de modelo CAD
MKR2000A pneumatic clamping element
HELP_VARIABLE
Empresa
Zimmer Group
Descripción
MKR active pneumatic clamping (for round-shaft guides) - closed with pressure
Lista de materiales
MKR2000A pneumatic clamping element
BESTELLNUM
item number
MKR2000A
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF3
description
PDF description
PDF2
installation instructions
PDF installation instructions
GROESSE
size of shaft
20
HALTEKRAFT
holding force
1000 N
HALTEMOMENT
static holding torque
10 N*m
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Klemmbreite
20 mm
E
casing height
38.0 mm
A
width
66.0 mm
B1
casing length
38.0 mm
X
shaft center / fixing surface
25.0 mm
A1
fixing holes/width
45 mm
A2
air filter
5 mm
B2
fixing holes/length
18 mm
B3
fixing holes/length
13.0 mm
G
fastening screw thread
M8
H
depth of fastening screw thread
10.0 mm
X1
air filter horizontal
22.0 mm
Y1
air filter vertical
10.0 mm
X2
air connection horizontal
5.0 mm
Y2
air connection vertical
10.0 mm
F
Ø airfilter
8.0 mm
W1
SW Luftfilter
7
G1
air connection
M5
Clasificaciones
CNS
Object Properties:
Order Number: MKR2000A