??
CAD model selection
MKR1500A-A pneumatic clamping element
HELP_VARIABLE
Company
Zimmer Group
Description
MKR active pneumatic clamping (for round-shaft guides) - closed with pressure
Bill of material
MKR1500A-A pneumatic clamping element
BESTELLNUM
item number
MKR1500A-A
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF3
description
PDF description
PDF2
installation instructions
PDF installation instructions
GROESSE
size of shaft
15
HALTEKRAFT
holding force
650 N
HALTEMOMENT
static holding torque
5 N*m
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Clamping width
15 mm
E
casing height
31.5 mm
A
width
54.0 mm
B1
casing length
37.0 mm
X
shaft center / fixing surface
22.0 mm
A1
fixing holes/width
15 mm
A2
air filter
5 mm
B2
fixing holes/length
15 mm
B3
fixing holes/length
11.0 mm
G
fastening screw thread
M5
H
depth of fastening screw thread
6.0 mm
X1
air filter horizontal
32.0 mm
Y1
air filter vertical
10.7 mm
X2
air connection horizontal
5.0 mm
Y2
air connection vertical
10.7 mm
F
Ø airfilter
8.0 mm
W1
SW Luftfilter
7
G1
air connection
M5
Classifications
CNS
Object Properties:
Order Number: MKR1500A-A