??
Selección de modelo CAD
MKR1200A pneumatic clamping element
HELP_VARIABLE
Empresa
Zimmer Group
Descripción
MKR active pneumatic clamping (for round-shaft guides) - closed with pressure
Lista de materiales
MKR1200A pneumatic clamping element
BESTELLNUM
item number
MKR1200A
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF3
description
PDF description
PDF2
installation instructions
PDF installation instructions
GROESSE
size of shaft
12
HALTEKRAFT
holding force
650 N
HALTEMOMENT
static holding torque
4 N*m
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Klemmbreite
12 mm
E
casing height
27.5 mm
A
width
50.0 mm
B1
casing length
37.0 mm
X
shaft center / fixing surface
18.0 mm
A1
fixing holes/width
15 mm
A2
air filter
5 mm
B2
fixing holes/length
15 mm
B3
fixing holes/length
11.0 mm
G
fastening screw thread
M5
H
depth of fastening screw thread
6.0 mm
X1
air filter horizontal
32.0 mm
Y1
air filter vertical
6.7 mm
X2
air connection horizontal
5.0 mm
Y2
air connection vertical
6.7 mm
F
Ø airfilter
8.0 mm
W1
SW Luftfilter
7
G1
air connection
M5
Clasificaciones
CNS
Object Properties:
Order Number: MKR1200A