??
Selezione modello CAD
MKR1000A pneumatic clamping element
HELP_VARIABLE
Azienda
Zimmer Group
Descrizione
MKR active pneumatic clamping (for round-shaft guides) - closed with pressure
Lista materiale
MKR1000A pneumatic clamping element
BESTELLNUM
item number
MKR1000A
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF3
description
PDF description
PDF2
installation instructions
PDF installation instructions
GROESSE
size of shaft
10
HALTEKRAFT
holding force
650 N
HALTEMOMENT
static holding torque
4 N*m
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Klemmbreite
10 mm
E
casing height
27.5 mm
A
width
50.0 mm
B1
casing length
37.0 mm
X
shaft center / fixing surface
16.0 mm
A1
fixing holes/width
15 mm
A2
air filter
5 mm
B2
fixing holes/length
15 mm
B3
fixing holes/length
11.0 mm
G
fastening screw thread
M5
H
depth of fastening screw thread
6.0 mm
X1
air filter horizontal
32.0 mm
Y1
air filter vertical
6.7 mm
X2
air connection horizontal
5.0 mm
Y2
air connection vertical
6.7 mm
F
Ø airfilter
8.0 mm
W1
SW Luftfilter
7
G1
air connection
M5
Classificazioni
CNS
Object Properties:
Order Number: MKR1000A
Certificazione REACH: Yes
Direttiva RoHS: Yes
Accessori consigliati
    Nessun accessorio disponibile
Preview - Generation
Anteprima
3D
Dimensione
2D