??
Selección de modelo CAD
MK8501A-THKNR-NR..A-85
HELP_VARIABLE
Empresa
Zimmer Group
Descripción
MK active pneumatic clamping - closed with pressure
Lista de materiales
MK8501A-THKNR-NR..A-85
BESTELLNUM
item number clamping element
MK8501A
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
THK
SCHIENTYP
type of guide rail
NR
GROESSE
size
85
WAGENTYP
type of carriage
NR..A
ABDECKBAND
cover strip usable
no
HALTEKRAFT
holding force
2250 N
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Klemmbreite
85.00 mm
D
fastening surface/rail base
90.0 mm
T
thickness of distance plate
mm
A
width
160.0 mm
B1
length of casing
49.0 mm
C
clearance
23.0 mm
X
fastening surface/rail base without adapting plate
90.0 mm
E
casing height
67.0 mm
A1
fixing holes/width
30 mm
A2
air filter
5.0 mm
B2
fixing holes/length
30 mm
B3
fixing holes/length
9.5 mm
G
fastening screw thread
M10
H
depth of the fastening screw thread
15.0 mm
F
Ø airfilter
8 mm
W1
SW Luftfilter
7
G1
air connection
M5
X1
air filter horizontal
35.0 mm
Y1
air filter vertical
19.5 mm
X2
air connection horizontal
5.0 mm
Y2
air connection vertical
19.5 mm
Clasificaciones
CNS
Object Properties:
Order Number: MK8501A-THKNR-NR..A-85