??
CAD model selection
MK6514E-PMISMR-SMR..LS-65
HELP_VARIABLE
Company
Zimmer Group
Description
MK active pneumatic clamping - closed with pressure
Bill of material
MK6514E-PMISMR-SMR..LS-65
BESTELLNUM
item number clamping element
MK6514E
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
PMI
SCHIENTYP
type of guide rail
SMR
GROESSE
size
65
WAGENTYP
type of carriage
SMR..LS
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
2250 N
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from front
OW
Clamping width
45.60 mm
D
fastening surface/rail base
90.0 mm
T
thickness of distance plate
mm
A
width
138.0 mm
B1
length of casing
49.0 mm
C
clearance
16.5 mm
X
fastening surface/rail base without adapting plate
90.0 mm
E
casing height
73.5 mm
A1
fixing holes/width
30 mm
A2
air filter
5.0 mm
B2
fixing holes/length
30 mm
B3
fixing holes/length
9.5 mm
G
fastening screw thread
M10
H
depth of the fastening screw thread
20.0 mm
F
Ø airfilter
8 mm
W1
SW Luftfilter
7
G1
air connection
M5
X1
air filter horizontal
29.5 mm
Y1
air filter vertical
20.0 mm
X2
air connection horizontal
19.5 mm
Y2
air connection vertical
20.0 mm
Classifications
CNS
Object Properties:
Order Number: MK6514E-PMISMR-SMR..LS-65