??
Selección de modelo CAD
MK6505A-Bosch RexrothR18..IMS(Rolle mit Messsystem)-R1851..IMS..-65
HELP_VARIABLE
Empresa
Zimmer Group
Descripción
MK active pneumatic clamping - closed with pressure
Lista de materiales
MK6505A-Bosch RexrothR18..IMS(Rolle mit Messsystem)-R1851..IMS..-65
BESTELLNUM
item number clamping element
MK6505A
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
Bosch Rexroth
SCHIENTYP
type of guide rail
R18..IMS(Rolle mit Messsystem)
GROESSE
size
65
WAGENTYP
type of carriage
R1851..IMS..
ABDECKBAND
cover strip usable
no
HALTEKRAFT
holding force
2250 N
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Klemmbreite
55.00 mm
D
fastening surface/rail base
90.0 mm
T
thickness of distance plate
mm
A
width
138.0 mm
B1
length of casing
49.0 mm
C
clearance
33.0 mm
X
fastening surface/rail base without adapting plate
90.0 mm
E
casing height
57.0 mm
A1
fixing holes/width
30 mm
A2
air filter
5.0 mm
B2
fixing holes/length
30 mm
B3
fixing holes/length
9.5 mm
G
fastening screw thread
M10
H
depth of the fastening screw thread
9.0 mm
F
Ø airfilter
8 mm
W1
SW Luftfilter
7
G1
air connection
M5
X1
air filter horizontal
37.0 mm
Y1
air filter vertical
26.0 mm
X2
air connection horizontal
20.0 mm
Y2
air connection vertical
24.0 mm
Clasificaciones
CNS
Object Properties:
Order Number: MK6505A-Bosch RexrothR18..IMS(Rolle mit Messsystem)-R1851..IMS..-65