??
Selección de modelo CAD
MK6501N-THKSVR-SVR..R-65
HELP_VARIABLE
Empresa
Zimmer Group
Descripción
MK active pneumatic clamping - closed with pressure
Lista de materiales
MK6501N-THKSVR-SVR..R-65
BESTELLNUM
item number clamping element
MK6501N
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
SVR
GROESSE
size
65
WAGENTYP
type of carriage
SVR..R
ABDECKBAND
cover strip usable
no
HALTEKRAFT
holding force
2250 N
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Klemmbreite
63.00 mm
D
fastening surface/rail base
75.0 mm
T
thickness of distance plate
mm
A
width
138.0 mm
B1
length of casing
49.0 mm
C
clearance
16.0 mm
X
fastening surface/rail base without adapting plate
75.0 mm
E
casing height
59.0 mm
A1
fixing holes/width
30 mm
A2
air filter
5.0 mm
B2
fixing holes/length
30 mm
B3
fixing holes/length
9.5 mm
G
fastening screw thread
M10
H
depth of the fastening screw thread
11.0 mm
F
Ø airfilter
8 mm
W1
SW Luftfilter
7
G1
air connection
M5
X1
air filter horizontal
37.0 mm
Y1
air filter vertical
28.0 mm
X2
air connection horizontal
20.0 mm
Y2
air connection vertical
26.0 mm
Clasificaciones
CNS
Object Properties:
Order Number: MK6501N-THKSVR-SVR..R-65